您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Multi domed head stainless steel A2 - stainless steel A2
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Multi range blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/multi_mehrbereichsblindniete/multi_flachkopf_edelstahla2_edelstahla2.prj},{NB=7030840150_0_0},{DA=4.0},{ART=7030840150},{KTXT=MULTI Mehrbereichblindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Edelstahl A2 [1.4301]},{MATH=Edelstahl A2 [1.4301]},{F=0},{KB=0.0},{D1=4.0},{L=15.0},{FMAX=19.0},{D2=8.1},{K=1.2},{D=2.60},{P=≥ 27,0},{B=4.1},{S=2650},{Z=3600},{G=0.0000},{K1=1.2},{P1=27.0},{KBV=[6:10]},{EAN=4049337139850},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
添加到購物籃
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Body material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
G
Weight
[kg]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7030832100
3.2
7030832100
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
10.0
14.0
7.3
1.1
2.00
≥ 27,0
3.3
1450
2300
0.0000
4049337275077
83082000
ISO 7337
-
3 - 5
yes
7030832120
3.2
7030832120
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
12.0
16.0
7.3
1.1
2.00
≥ 27,0
3.3
1450
2300
0.0000
4049337139805
83082000
ISO 7337
-
3 - 5
yes
7030832806
3.2
7030832806
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
8.0
12.0
7.3
1.1
2.00
≥ 27,0
3.3
1450
2300
0.0000
4049337139812
83082000
ISO 7337
-
3 - 5
yes
7030840100
4.0
7030840100
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
10.0
14.0
8.1
1.2
2.60
≥ 27,0
4.1
2650
3600
0.0000
4049337139836
83082000
ISO 7337
-
3 - 5
yes
7030840120
4.0
7030840120
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
12.0
16.0
8.1
1.2
2.60
≥ 27,0
4.1
2650
3600
0.0000
4049337139843
83082000
ISO 7337
-
3 - 5
yes
7030840150
4.0
7030840150
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
15.0
19.0
8.1
1.2
2.60
≥ 27,0
4.1
2650
3600
0.0000
4049337139850
83082000
ISO 7337
-
3 - 5
yes
7030848100
4.8
7030848100
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
10.0
14.5
9.8
1.8
3.20
≥ 27,0
4.9
4000
5000
0.0000
4049337139867
83082000
ISO 7337
-
3 - 5
yes
7030848120
4.8
7030848120
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
12.0
16.5
9.8
1.8
3.20
≥ 27,0
4.9
4000
5000
0.0000
4049337139874
83082000
ISO 7337
-
3 - 5
yes
7030848150
4.8
7030848150
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
15.0
19.5
9.8
1.8
3.20
≥ 27,0
4.9
4000
5000
0.0000
4049337139881
83082000
ISO 7337
-
3 - 5
yes
7030848175
4.8
7030848175
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
17.5
22.0
9.8
1.8
3.20
≥ 27,0
4.9
4000
5000
0.0000
4049337139898
83082000
ISO 7337
-
3 - 5
yes
7030864130
6.4
7030864130
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
6.4
13.0
18.5
12.7
2.2
3.85
≥ 32,0
6.5
7800
8800
0.0000
4049337356677
83082000
ISO 7337
-
3 - 5
yes
7030864160
6.4
7030864160
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
6.4
16.0
21.5
12.7
2.2
3.85
≥ 32,0
6.5
7800
8800
0.0000
4049337356714
83082000
ISO 7337
-
3 - 5
yes
7030864200
6.4
7030864200
MULTI multigrip blind riv...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
6.4
20.0
25.5
12.7
2.2
3.85
≥ 32,0
6.5
7800
8800
0.0000
4049337356752
83082000
ISO 7337
-
3 - 5
yes
分類
CNS
Object Properties:
Order Number:
7030840150
GTIN-Code:
4049337139850
Certificate RoHS:
yes
Customs Tariff Number:
83082000
Code
Support
✆
+49 (0) 211 24 50 00 0
🖂
technik@goebel-group.com
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
CAD
產品目錄供應商定位元
選擇一個國家查看當地辦事處