您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
CUP sealed blind rivet domed head stainless steel A2 - stainless steel C1
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
CUP sealed blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/cup_dicht_becherblindniete/cup_dicht_flachkopf_edelstahl_a2_edelstahl_c1.prj},{NB=2180140600_0_0_4},{DA=4.0},{ART=2180140600},{KTXT=CUP Dicht-Becherblindniete mit gerilltem Nietdorn, Flachrundkopf},{MATD=Edelstahl C1 [1.4021]},{MATH=Edelstahl A2 [1.4301]},{F=0},{KB=0.0},{D1=4.0},{L=6.0},{D2=8.0},{K=1.3},{D=2.30},{P=≥ 27,0},{B=4.1},{S=3000},{Z=4000},{G=0.0000},{K1=1.3},{P1=27.0},{KBV=[0.5:1.5]},{EAN=4049337116882},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 16585},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
添加到購物籃
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Body material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
2180132100
3.2
2180132100
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
3.2
10.0
6.0
0.9
1.90
≥ 27,0
3.3
2000
2500
4049337116776
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180132120
3.2
2180132120
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
3.2
12.0
6.0
0.9
1.90
≥ 27,0
3.3
2000
2500
4049337116783
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180132140
3.2
2180132140
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
3.2
14.0
6.0
0.9
1.90
≥ 27,0
3.3
2000
2500
4049337116790
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180132160
3.2
2180132160
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
3.2
16.0
6.0
0.9
1.90
≥ 27,0
3.3
2000
2500
4049337517498
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180132600
3.2
2180132600
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
3.2
6.0
6.0
0.9
1.90
≥ 27,0
3.3
2000
2500
4049337116806
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180132800
3.2
2180132800
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
3.2
8.0
6.0
0.9
1.90
≥ 27,0
3.3
2000
2500
4049337116813
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180132950
3.2
2180132950
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
3.2
9.5
6.0
0.9
1.90
≥ 27,0
3.3
2000
2500
4049337116820
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180140100
4.0
2180140100
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.0
10.0
8.0
1.3
2.30
≥ 27,0
4.1
3000
4000
4049337116844
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180140120
4.0
2180140120
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.0
12.0
8.0
1.3
2.30
≥ 27,0
4.1
3000
4000
4049337116851
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180140160
4.0
2180140160
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.0
16.0
8.0
1.3
2.30
≥ 27,0
4.1
3000
4000
4049337116875
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180140600
4.0
2180140600
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.0
6.0
8.0
1.3
2.30
≥ 27,0
4.1
3000
4000
4049337116882
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180140800
4.0
2180140800
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.0
8.0
8.0
1.3
2.30
≥ 27,0
4.1
3000
4000
4049337116899
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180140950
4.0
2180140950
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.0
9.5
8.0
1.3
2.30
≥ 27,0
4.1
3000
4000
4049337116905
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180148100
4.8
2180148100
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.8
10.0
9.5
1.6
2.90
≥ 27,0
4.9
4500
5500
4049337116912
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180148120
4.8
2180148120
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.8
12.0
9.5
1.6
2.90
≥ 27,0
4.9
4500
5500
4049337116929
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180148125
4.8
2180148125
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.8
12.5
9.5
1.6
2.90
≥ 27,0
4.9
4500
5500
4049337116936
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180148160
4.8
2180148160
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.8
16.0
9.5
1.6
2.90
≥ 27,0
4.9
4500
5500
4049337116943
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180148200
4.8
2180148200
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.8
20.0
9.5
1.6
2.90
≥ 27,0
4.9
4500
5500
4049337116967
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180148800
4.8
2180148800
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.8
8.0
9.5
1.6
2.90
≥ 27,0
4.9
4500
5500
4049337118275
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180148950
4.8
2180148950
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
4.8
9.5
9.5
1.6
2.90
≥ 27,0
4.9
4500
5500
4049337118299
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180164142
6.4
2180164142
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
6.4
14.2
12.7
2.1
3.90
≥ 31,0
6.5
6800
8700
4049337338093
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180164155
6.4
2180164155
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
6.4
15.5
12.7
2.1
3.90
≥ 31,0
6.5
6800
8700
4049337118312
83082000
ISO 7337
ISO 16585
3 - 5
yes
2180164200
6.4
2180164200
CUP sealed cup blind rive...
Stainless steel C1 [1.402...
Stainless steel A2 [1.430...
6.4
20.0
12.7
2.1
3.90
≥ 31,0
6.5
6800
8700
4049337118329
83082000
ISO 7337
ISO 16585
3 - 5
yes
分類
CNS
Object Properties:
Order Number:
2180140600
GTIN-Code:
4049337116882
Certificate RoHS:
yes
Customs Tariff Number:
83082000
Code
Support
✆
+49 (0) 211 24 50 00 0
🖂
technik@goebel-group.com
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
CAD
產品目錄供應商定位元
選擇一個國家查看當地辦事處