您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT with serrated underhead blind rivet nuts countersunk stainless steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_u_b_s_e.prj},{NB=7550631000_0_0_M6},{DH=6},{D=M6},{ART=7550631000},{KTXT=GO-NUT, Blindnietmuttern Senkkopf 90°, Schaftende offen, Rundschaft , mit Unterkopfverzahnung},{MATD=Edelstahl A4 [ AISI 316 ]},{D1=8.9},{L=16.0},{SV=[1.5:4.5]},{S=0.0},{D2=12.0},{L1=7.7},{K=1.7},{BL=9.0},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337446675},{SKU=7550631000-74},{ZTN=73181631},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
添加到購物籃
1
2
3
4
5
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550531000
M5
7550531000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
6.9
13.5
10.0
6.6
1.7
7.0
10000
6.0
4049337446613
7550531000-74
73181631
-
Yes
7550631000
M6
7550631000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
8.9
16.0
12.0
7.7
1.7
9.0
15000
10.0
4049337446675
7550631000-74
73181631
-
Yes
7550831000
M8
7550831000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
10.9
19.0
14.0
8.2
1.7
11.0
27000
24.0
4049337446767
7550831000-74
73181631
-
Yes
7551031000
M10
7551031000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
12.9
21.0
16.0
8.7
1.7
13.0
37000
48.0
4049337446811
7551031000-74
73181631
-
Yes
7551231000
M12
7551231000
GO-NUT, blind rivet nuts ...
Stainless steel A4 [ AISI...
15.9
25.0
19.0
10.5
1.7
16.0
54000
82.0
4049337446866
7551231000-74
73181631
-
Yes
分類
CNS
Object Properties:
Order Number:
7550631000
GTIN-Code:
4049337446675
Certificate RoHS:
Yes
Customs Tariff Number:
73181631
Code
Support
✆
+49 (0) 211 24 50 00 0
🖂
technik@goebel-group.com
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
CAD
產品目錄供應商定位元
選擇一個國家查看當地辦事處